The CDCUN1208LP is a 2:8 fan-out buffer featuring a wide operating supply range, two universal differential/single-ended inputs, and universal outputs (HCSL, LVDS, or LVCMOS) with edge-rate control. The clock buffer supports PCIe Gen1, Gen2 and Gen3. One of the device inputs includes a divider that provides divide values of /1, /2, /4, or /8. The CDCUN1208LP is offered in a 32-pin QFN package, reducing the solution footprint. The device is flexible and easy to use. The state of certain pins determines device configuration at power up. Alternately, the CDCUN1208LP provides a SPI/I2C port with which a host processor controls device settings. The CDCUN1208LP delivers excellent additive jitter performance, and low power consumption. The output section includes four dedicated supply pins enabling the operation of output ports from different power supply domains. This provides the ability to clock devices switching at different LVCMOS levels without the need for external logic level translation circuitry.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCUN1208LP | VQFN (32) | 5.00 mm × 5.00 mm |
Changes from C Revision (March 2017) to D Revision
Changes from B Revision (July 2013) to C Revision
Changes from A Revision (January 2013) to B Revision
Changes from * Revision (May 2012) to A Revision