SCAS666D June 2001 – October 2015 CDCVF2310
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1G | 11 | I | Output enable control for 1Y[0:4] outputs. This output enable is active-high, meaning the 1Y[0:4] clock outputs follow the input clock (CLK) if this pin is logic high. |
2G | 13 | I | Output enable control for 2Y[0:4] outputs. This output enable is active-high, meaning the 2Y[0:4] clock outputs follow the input clock (CLK) if this pin is logic high. |
1Y[0:4] | 3, 4, 5, 8, 9 | O | Buffered output clocks |
2Y[0:4] | 21, 20, 17, 16, 12 | O | Buffered output clocks |
CLK | 24 | I | Input reference frequency |
GND | 1, 6, 7, 18, 19 | — | Ground |
VDD | 2, 10, 14, 15, 22, 23 | — | DC power supply, 2.3 V – 3.6 V |