6 Specifications
6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VDD |
Supply voltage |
–0.5 |
4.6 |
V |
VI(2) (3) |
Input voltage |
–0.5 |
VDD + 0.5 |
V |
VO(2) (3) |
Output voltage |
–0.5 |
VDD + 0.5 |
V |
IIK |
Input clamp current |
VI < 0 or VI> VDD |
|
±50 |
mA |
IOK |
Output clamp current |
VO < 0 or VO > VDD |
|
±50 |
mA |
IO |
Continuous total output current |
VO = 0 to VDD |
|
±50 |
mA |
TJ |
Maximum junction temperature |
|
125 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
(3) This value is limited to 4.6 V maximum.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) |
2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) |
1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.3 Recommended Operating Conditions
See (1)
|
MIN |
NOM |
MAX |
UNIT |
VDD |
Supply voltage |
2.3 |
2.5 |
|
V |
|
3.3 |
3.6 |
VIL |
Low-level input voltage |
VDD = 3 V to 3.6 V |
|
|
0.8 |
V |
VDD = 2.3 V to 2.7 V |
|
|
0.7 |
VIH |
High-level input voltage |
VDD = 3 V to 3.6 V |
2 |
|
|
V |
VDD = 2.3 V to 2.7 V |
1.7 |
|
|
VI |
Input voltage |
0 |
|
VDD |
V |
IOH |
High-level output current |
VDD = 3 V to 3.6 V |
|
|
12 |
mA |
VDD = 2.3 V to 2.7 V |
|
|
6 |
IOL |
Low-level output current |
VDD = 3 V to 3.6 V |
|
|
12 |
mA |
VDD = 2.3 V to 2.7 V |
|
|
6 |
TA |
Operating free-air temperature |
–40 |
|
85 |
°C |
(1) Unused inputs must be held high or low to prevent them from floating.
6.4 Thermal Information
THERMAL METRIC (1) |
CDCVF2310 |
UNIT |
PW (TSSOP) |
24 PINS |
RθJA |
Junction-to-ambient thermal resistance |
91.7 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
31.2 |
°C/W |
RθJB |
Junction-to-board thermal resistance |
46.4 |
°C/W |
ψJT |
Junction-to-top characterization parameter |
1.5 |
°C/W |
ψJB |
Junction-to-board characterization parameter |
45.8 |
°C/W |
RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
n/a |
°C/W |
(1) For more information about traditional and new thermal metrics, see the
Semiconductor and IC Package Thermal Metrics application report,
SPRA953.
6.5 Electrical Characteristics
over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP(1) |
MAX |
UNIT |
VIK |
Input voltage |
VDD = 3 V |
II = –18 mA |
|
|
–1.2 |
V |
II |
Input current |
VI = 0 V or VDD |
|
|
±5 |
μA |
IDD |
Static device current |
CLK = 0 V or VDD , IO = 0 mA |
-40°C to 85°C |
|
|
80 |
μA |
≤105°C |
|
|
100 |
μA |
CI |
Input capacitance |
VDD = 2.3 V to 3.6 V |
VI = 0 V or VDD |
|
2.5 |
|
pF |
CO |
Output capacitance |
VDD = 2.3 V to 3.6 V |
VI = 0 V or VDD |
|
2.8 |
|
pF |
VDD = 3.3 V ±0.3 V |
|
VOH |
High-level output voltage |
VDD = min to max |
IOH = –100 μA |
VDD – 0.2 |
|
|
V |
VDD = 3 V |
IOH = –12 mA |
2.1 |
|
|
IOH = –6 mA |
2.4 |
|
|
VOL |
Low-level output voltage |
VDD = min to max |
IOL = –100 μA |
|
|
0.2 |
V |
VDD = 3 V |
IOL = 12 mA |
|
|
0.8 |
IOL = 6 mA |
|
|
0.55 |
IOH |
High-level output current |
VDD = 3 V |
VO = 1 V |
–28 |
|
|
mA |
VDD = 3.3 V |
VO = 1.65 V |
|
–36 |
|
VDD = 3.6 V |
VO = 3.135 V |
|
|
–14 |
IOL |
Low-level output current |
VDD = 3 V |
VO = 1.95 V |
28 |
|
|
mA |
VDD = 3.3 V |
VO = 1.65 V |
|
36 |
|
VDD = 3.6 V |
VO = 0.4 V |
|
|
14 |
VDD = 2.5 V ±0.2 V |
|
VOH |
High-level output voltage |
VDD = min to max |
IOH = –100 μA |
VDD – 0.2 |
|
|
V |
VDD = 2.3 V |
IOH = –6 mA |
1.8 |
|
|
VOL |
Low-level output voltage |
VDD = min to max |
IOL = 100 μA |
|
|
0.2 |
V |
VDD = 2.3 V |
IOL = 6 mA |
|
|
0.55 |
IOH |
High-level output current |
VDD = 2.3 V |
VO = 1 V |
–17 |
|
|
mA |
VDD = 2.5 V |
VO = 1.25 V |
|
–25 |
|
VDD = 2.7 V |
VO = 2.375 V |
|
|
–10 |
IOL |
Low-level output current |
VDD = 2.3 V |
VO = 1.2 V |
17 |
|
|
mA |
VDD = 2.5 V |
VO = 1.25 V |
|
25 |
|
VDD = 2.7 V |
VO = 0.3 V |
|
|
10 |
(1) All typical values are at respective nominal VDD.
6.6 Timing Requirements
over recommended ranges of supply voltage and operating free-air temperature
|
MIN |
MAX |
UNIT |
fclk |
Clock frequency |
VDD = 3 V to 3.6 V |
0 |
200 |
MHz |
VDD = 2.3 V to 2.7 V |
0 |
170 |
6.7 Jitter Characteristics
Characterized using CDCVF2310 Performance EVM when VDD= 3.3 V. Outputs not under test are terminated to 50 Ω.
PARAMETER |
TEST CONDITIONS |
TYP |
UNIT |
tjitter |
Additive phase jitter from input to output 1Y0 |
12 kHz to 5 MHz, fout = 30.72 MHz |
52 |
fs rms |
12 kHz to 20 MHz, fout = 125 MHz |
45 |
6.8 Switching Characteristics
VDD= 3.3V ±0.3V (see Figure 2) and over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
MAX |
UNIT |
tPLH |
CLK to Yn |
f = 0 MHz to 200 MHz For circuit load, see Figure 2. |
1.3 |
2.8 |
ns |
tPHL |
tsk(o) |
Output skew (Ym to Yn) (1) (see Figure 4) |
|
|
100 |
ps |
tsk(p) |
Pulse skew (see Figure 5) |
|
|
250 |
ps |
tsk(pp) |
Part-to-part skew |
|
|
500 |
ps |
tr |
Rise time (see Figure 3) |
VO = 0.4 V to 2 V |
0.7 |
2 |
V/ns |
tf |
Fall time (see Figure 3) |
VO = 2 V to 0.4 V |
0.7 |
2 |
V/ns |
tsu(en) |
Enable setup time, G_high before CLK ↓ |
|
0.1 |
|
ns |
tsu(dis) |
Disable setup time, G_low before CLK ↓ |
|
0.1 |
|
ns |
th(en) |
Enable hold time, G_high after CLK ↓ |
|
0.4 |
|
ns |
th(dis) |
Disable hold time, G_low after CLK ↓ |
|
0.4 |
|
ns |
(1) The tsk(o) specification is only valid for equal loading of all outputs.
6.9 Switching Characteristics
VDD= 2.5V ±0.2V (see Figure 2) and over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
MAX |
UNIT |
tPLH |
CLK to Yn |
f = 0 MHz to 170 MHz For circuit load, see Figure 2. |
1.5 |
3.5 |
ns |
tPHL |
tsk(o) |
Output skew (Ym to Yn) (1) (see Figure 4 ) |
|
|
170 |
ps |
tsk(p) |
Pulse skew (see Figure 5) |
|
|
400 |
ps |
tsk(pp) |
Part-to-part skew |
|
|
600 |
ps |
tr |
Rise time (see Figure 3) |
VO = 0.4 V to 1.7 V |
0.5 |
1.4 |
V/ns |
tf |
Fall time (see Figure 3) |
VO = 1.7 V to 0.4 V |
0.5 |
1.4 |
V/ns |
tsu(en) |
Enable setup time, G_high before CLK ↓ |
|
0.1 |
|
ns |
tsu(dis) |
Disable setup time, G_low before CLK ↓ |
|
0.1 |
|
ns |
th(en) |
Enable hold time, G_high after CLK ↓ |
|
0.4 |
|
ns |
th(dis) |
Disable hold time, G_low after CLK ↓ |
|
0.4 |
|
ns |
(1) The tsk(o) specification is only valid for equal loading of all outputs.
6.10 Typical Characteristics
Figure 1. Supply Current vs Frequency