SCAS671B October 2001 – January 2022 CDCVF25081
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VDD | 3 | 3.3 | 3.6 | V |
Low level input voltage, VIL | 0.8 | V | ||
High level input voltage, VIH | 2 | V | ||
Input voltage, VI | 0 | 3.6 | V | |
High-level output current, IOH | -12 | mA | ||
Low-level output current, IOL | 12 | mA | ||
Operating free-air temperature, TA | –40 | 85 | °C |