SCAS671B October 2001 – January 2022 CDCVF25081
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VIK | Input voltage | VDD = 3 V, II = –18 mA | –1.2 | V | ||
II | Input current | VI = 0 V or VDD | ±5 | µA | ||
IPD(2) | Power down current | fCLKIN = 0 MHz, VDD= 3.3 V | 20 | µA | ||
IOZ | Output 3-state | Vo = 0 V or VDD, VDD = 3.6 V | ±5 | µA | ||
CI | Input capacitance at FBIN, CLKIN | VI = 0 V or VDD | 4 | pF | ||
CI | Input capacitance at S1, S2 | VI = 0 V or VDD | 2.2 | pF | ||
CO | Output capacitance | VI= 0 V or VDD | 3 | pF | ||
VOH | High-level output voltage | VDD = min to max, IOH = –100 µA | VDD – 0.2 | V | ||
VDD = 3 V, IOH = –12 mA | 2.1 | |||||
VDD = 3 V, IOH = –6 mA | 2.4 | |||||
VOL | Low-level output voltage | VDD = min to max, IOL = 100 µA | 0.2 | V | ||
VDD = 3 V, IOL = 12 mA | 0.8 | |||||
VDD = 3 V, IOL = 6 mA | 0.55 | |||||
IOH | High-level output current | VDD = 3 V, VO = 1 V | –24 | mA | ||
VDD = 3.3 V, VO = 1.65 V | –30 | |||||
VDD = 3.6 V, VO = 3.135 V | –15 | |||||
IOL | Low-level output current | VDD = 3 V, VO = 1.95 V | 26 | mA | ||
VDD = 3.3 V, VO = 1.65 V | 33 | |||||
VDD = 3.6 V, VO = 0.4 V | 14 |