SCAS637E April   2004  – February 2024 CDCVF2509

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5.   Pin Configuration and Functions
  6. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Dissipation Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Package Thermal Resistance
    5. 4.5 Electrical Characteristics
    6. 4.6 Timing Requirements
    7. 4.7 Switching Characteristics
    8. 4.8 Typical Characteristics
  7. 5Parameter Measurement Information
  8. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Related Documentation
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  9. 7Revision History
  10. 8Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
UNIT
AVCCSupply voltage range (2)AVCC < VCC +0.7 V
VCCSupply voltage range–0.5 V to 4.3 V
VIInput voltage range (3)–0.5 V to 4.6 V
VOVoltage range applied to any output in the high or low state(3)(4)–0.5 V to VCC + 0.5 V
IIKInput clamp current (VI< 0)–50 mA
IOKOutput clamp current (VO< 0 or VO > VCC)±50 mA
IOContinuous output current (VO = 0 to VCC)±50 mA
Continuous current through each VCC or GND±100 mA
Maximum power dissipation at TA = 55°C (in still air)(5)0.7 W
TstgStorage temperature range–65°C to 150°C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
AVCCmust not exceed VCC+ 0.7 V
The input and output negative-voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
This value is limited to 4.6 V maximum.
The maximum package power dissipation is calculated using a junction temperature of 150°C and a board trace length of 750 mils. For more information, see the Package Thermal Considerations application note in the ABT Advanced BiCMOS Technology Data Book (SCBD002).