SCAS637E April   2004  – February 2024 CDCVF2509

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5.   Pin Configuration and Functions
  6. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Dissipation Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Package Thermal Resistance
    5. 4.5 Electrical Characteristics
    6. 4.6 Timing Requirements
    7. 4.7 Switching Characteristics
    8. 4.8 Typical Characteristics
  7. 5Parameter Measurement Information
  8. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Related Documentation
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  9. 7Revision History
  10. 8Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The CDCVF2509 is a high-performance, low-skew, low-jitter, phase-lock loop (PLL) clock driver. The device uses a PLL to precisely align, in both frequency and phase, the feedback (FBOUT) output to the clock (CLK) input signal. The device is specifically designed for use with synchronous DRAMs. The CDCVF2509 operates at a 3.3V VCCand provides integrated series-damping resistors designed for driving point-to-point loads.

One bank of five outputs and one bank of four outputs provide nine low-skew, low-jitter copies of CLK. Output signal duty cycles are adjusted to 50%, independent of the duty cycle at CLK. Each bank of outputs is enabled or disabled separately through the control (1G and 2G) inputs. When the G inputs are high, the outputs switch in phase and frequency with CLK. When the G inputs are low, the outputs are disabled to the logic-low state.

Unlike many products containing PLLs, the CDCVF2509 does not require external RC networks. The loop filter for the PLL is included on-chip, minimizing component count, board space, and cost.

The device is based on PLL circuitry, therefore the CDCVF2509 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization time is required following power up and application of a fixed-frequency, fixed-phase signal at CLK, and following any changes to the PLL reference or feedback signals. The PLL can be bypassed by strapping AVCC to ground.

The CDCVF2509A is characterized for operation from 0°C to 85°C.

For application information, see the High Speed Distribution Design Techniques for CDC509/516/2509/2510/2516 and Using CDC2509A/2510A PLL with Spread Spectrum Clocking (SSC) application notes.

Function Table
INPUTS OUTPUTS
1G 2G CLK 1Y (0:4) 2Y (0:3) FBOUT
X X L L L L
L L H L L H
L H H L H H
H L H H L H
H H H H H H
Available Options
TA PACKAGE
SMALL OUTLINE (PW)
0°C to 85°C CDCVF2509PWR
CDCVF2509PW
GUID-E262D16C-277D-4BF2-8910-2866AA3544E8-low.gifPinout
GUID-538C0B78-BD45-4428-8989-6D0F2A544AA0-low.gifFunctional Block Diagram