This 12-V, 26-mΩ, N-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V | |
Qg | Gate Charge Total (4.5 V) | 2.3 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.3 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 1.8 V | 38 | mΩ |
VGS = 2.5 V | 29 | |||
VGS = 4.5 V | 26 | mΩ | ||
VGS(th) | Threshold Voltage | 0.8 | V |
PART NUMBER | PACKAGE | MEDIA | QTY | SHIP |
---|---|---|---|---|
CSD13201W10 | 1 mm × 1 mm Wafer Level Package |
7-inch reel | 3000 | Tape and Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V |
VGS | Gate-to-Source Voltage | ±8 | V |
ID | Continuous Drain Current, TA = 25°C(1) |
1.6 | A |
IDM | Pulsed Drain Current, TA = 25°C(2) | 20.2 | A |
PD | Power Dissipation(1) | 1.2 | W |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |