SLPS306A May 2012 – September 2015 CSD13201W10
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | ||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 12 | V | ||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 9.6 V | 1 | μA | ||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 8 V | 100 | nA | ||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 0.65 | 0.8 | 1.1 | V |
RDS(on) | Drain-to-source on resistance | VGS = 1.8 V, ID = 1 A | 38 | 53 | mΩ | |
VGS = 2.5 V, ID = 1 A | 29 | 39 | ||||
VGS = 4.5 V, ID = 1 A | 26 | 34 | ||||
gfs | Transconductance | VDS = 6 V, ID = 1 A | 23 | S | ||
DYNAMIC CHARACTERISTICS | ||||||
CISS | Input capacitance | VGS = 0 V, VDS = 6 V, ƒ = 1 MHz | 385 | 462 | pF | |
COSS | Output capacitance | 245 | 294 | pF | ||
CRSS | Reverse transfer capacitance | 18.1 | 22.6 | pF | ||
Rg | Series gate resistance | 3 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 6 V, ID = 1 A | 2.3 | 2.9 | nC | |
Qgd | Gate charge gate-to-drain | 0.3 | nC | |||
Qgs | Gate charge gate-to-source | 0.5 | nC | |||
Qg(th) | Gate charge at Vth | 0.3 | nC | |||
QOSS | Output charge | VDS = 6.0 V, VGS = 0 V | 1.8 | nC | ||
td(on) | Turn on delay time | VDS = 6 V, VGS = 4.5 V, ID = 1 A RG = 20 Ω |
3.9 | ns | ||
tr | Rise time | 5.9 | ns | |||
td(off) | Turn off delay time | 14.4 | ns | |||
tf | Fall time | 9.7 | ns | |||
DIODE CHARACTERISTICS | ||||||
VSD | Diode forward voltage | IS = 1 A, VGS = 0 V | 0.7 | 1 | V | |
Qrr | Reverse recovery charge | VDS= 6 V, IS = 1 A, di/dt = 100 A/μs | 2.4 | nC | ||
trr | Reverse recovery time | 11.5 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Thermal resistance junction-to-ambient (minimum Cu area) | 228.6 | °C/W | ||
RθJA | Thermal resistance junction-to-ambient (1 in2 Cu area) | 131.1 | °C/W |
![]() |
Max RθJA = 131.1°C/W when mounted on 1 inch2 of 2 oz. Cu. |
![]() |
Max RθJA = 228.6°C/W when mounted on minimum pad area of 2 oz. Cu. |