SLPS313A September 2013 – January 2018 CSD13202Q2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 12-V, 7.5-mΩ NexFET™ power MOSFET has been designed to minimize losses in power conversion and load management applications. The SON 2 × 2 offers excellent thermal performance for the size of the package.
TA = 25°C | TYPICAL VAUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V | |
Qg | Gate Charge Total (4.5 V) | 5.1 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.76 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 2.5 V | 9.1 | mΩ |
VGS = 4.5 V | 7.5 | |||
VGS(th) | Threshold Voltage | 0.8 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD13202Q2 | 7-Inch Reel | 3000 | SON 2.00-mm × 2.00-mm Plastic Package |
Tape and Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V |
VGS | Gate-to-Source Voltage | ±8 | V |
ID | Continuous Drain Current (Package Limit) | 22 | A |
Continuous Drain Current(1) | 14.4 | ||
IDM | Pulsed Drain Current, TA = 25°C(2) | 76 | A |
PD | Power Dissipation(1) | 2.7 | W |
TJ, TSTG | Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 20 A, L = 0.1 mH, RG = 25 Ω |
20 | mJ |