4 Revision History
Changes from Revision B (December 2017) to Revision C (February 2022)
- Changed ultra-low profile bullet from 0.35 mm to 0.36 mm in
height.Go
- Updated ultra-low profile image
height from 0.35 mm to 0.36 mm.Go
- Changed ultra-low profile image height from 0.35 mm to 0.36
mm.Go
- Added FemtoFET Surface Mount Guide note.Go
Changes from Revision A (January 2016) to Revision B (December 2017)
- Changed IDM value From: 27 A To: 18.5 A in the Absolute Maximum Ratings table.Go
- Updated Figure 5-1. Go
- Updated Figure 5-10 using Typ RθJA = 250°C/W. Go
- Updated all mechanical drawings, increased the size of the pads in the
Section 7.3
section. Go