SLPS517C December   2014  – February 2022 CSD13383F4

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Support Resources
    2. 6.2 Trademarks
    3. 6.3 Electrostatic Discharge Caution
    4. 6.4 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Mechanical Dimensions
    2. 7.2 Recommended Minimum PCB Layout
    3. 7.3 Recommended Stencil Pattern

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YJC|3
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This 37 mΩ, 12 V N-channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.

Figure 3-1 Typical Part Dimensions

Product Summary
TA = 25°CTYPICAL VALUEUNIT
VDSDrain-to-Source Voltage12V
QgGate Charge Total (4.5 V)2.0nC
QgdGate Charge Gate-to-Drain0.6nC
RDS(on)Drain-to-Source On-ResistanceVGS = 2.5 V53mΩ
VGS = 4.5 V37
VGS(th)Threshold Voltage1.0V

Ordering Information
DEVICE(1)QTYMEDIAPACKAGESHIP
CSD13383F430007-Inch ReelFemto (0402) 1.0 mm × 0.6 mm SMD Lead LessTape and Reel
CSD13383F4T250
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°CVALUEUNIT
VDSDrain-to-Source Voltage12V
VGSGate-to-Source Voltage±10V
IDContinuous Drain Current(1)2.9A
IDMPulsed Drain Current(1)(2)18.5A
IGContinuous Gate Clamp Current25mA
Pulsed Gate Clamp Current(1)(2)250
PDPower Dissipation500mW
ESD RatingHuman Body Model (HBM)2kV
Charged Device Model (CDM)2kV
TJ,
Tstg
Operating Junction Temperature
Storage Temperature
–55 to 150°C
EASAvalanche Energy, single pulse ID = 6.7,
L = 0.1 mH, RG = 25 Ω
2.2mJ
Typical RθJA = 250°C/W.
Pulse duration ≤100 μs, duty cycle ≤1%.
GUID-6B9A3F15-2AE7-4A3C-B64D-8F707E5AC673-low.gifFigure 3-2 Top View