SLPS612B October 2016 – February 2022 CSD13385F5
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 12 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 9.6 V | 50 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 8 V | 25 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 0.5 | 0.8 | 1.2 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 1.8 V, IDS = 0.1 A | 26 | 50 | mΩ | ||
VGS = 2.5 V, IDS = 0.9 A | 18 | 23 | |||||
VGS = 4.5 V, IDS = 0.9 A | 15 | 19 | |||||
gfs | Transconductance | VDS = 1.2 V, IDS = 0.9 A | 11.3 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 6 V, ƒ = 1 MHz | 519 | 674 | pF | ||
Coss | Output capacitance | 305 | 396 | pF | |||
Crss | Reverse transfer capacitance | 29 | 38 | pF | |||
RG | Series gate resistance | 20 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 6 V, IDS = 0.9 A | 3.9 | 5.0 | nC | ||
Qgd | Gate charge gate-to-drain | 0.39 | nC | ||||
Qgs | Gate charge gate-to-source | 0.74 | nC | ||||
Qg(th) | Gate charge at Vth | 0.46 | nC | ||||
Qoss | Output charge | VDS = 6 V, VGS = 0 V | 2.5 | nC | |||
td(on) | Turnon delay time | VDS = 6 V, VGS = 4.5 V, IDS = 0.9 A, RG = 2 Ω | 7 | ns | |||
tr | Rise time | 10 | ns | ||||
td(off) | Turnoff delay time | 33 | ns | ||||
tf | Fall time | 10 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 0.9 A, VGS = 0 V | 0.67 | 1.0 | V |