SLPS612B October 2016 – February 2022 CSD13385F5
PRODUCTION DATA
This 12-V, 15-mΩ, N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V | |
Qg | Gate Charge Total (4.5 V) | 3.9 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.39 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 1.8 V | 26 | mΩ |
VGS = 2.5 V | 18 | |||
VGS = 4.5 V | 15 | |||
VGS(th) | Threshold Voltage | 0.8 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD13385F5 | 3000 | 7-Inch Reel | Femto 1.53-mm × 0.77-mm SMD Lead Less | Tape and Reel |
CSD13385F5T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V |
VGS | Gate-to-Source Voltage | 8 | V |
ID | Continuous Drain Current(1) | 4.3 | A |
Continuous Drain Current(2) | 7.1 | ||
IDM | Pulsed Drain Current(1)(3) | 41 | A |
PD | Power Dissipation(1) | 0.5 | W |
Power Dissipation(2) | 1.4 | ||
V(ESD) | Human-Body Model (HBM) | 4 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ, Tstg | Operating Junction, Storage Temperature | –55 to 150 | °C |