SLPS579B May 2016 – February 2022 CSD15380F3
PRODUCTION DATA
This 20-V, 990-mΩ, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. Ultra-low capacitance improves switching speeds. When used in data line applications, the low capacitance minimizes noise coupling. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 20 | V | |
Qg | Gate Charge Total (4.5 V) | 0.216 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.027 | nC | |
RDS(on) | Drain-to-Source On-Resistance |
VGS = 2.5 V | 2220 | mΩ |
VGS = 4.5 V | 1170 | |||
VGS = 8 V | 990 | |||
VGS(th) | Threshold Voltage | 1.1 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD15380F3 | 3000 | 7-Inch Reel | Femto 0.73-mm × 0.64-mm Land Grid Array (LGA) |
Tape and Reel |
CSD15380F3T | 250 |
TA = 25°C (unless otherwise stated) | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 20 | V |
VGS | Gate-to-Source Voltage | 10 | V |
ID | Continuous Drain Current(1) | 0.9 | A |
Continuous Drain Current(2) | 0.5 | ||
IDM | Pulsed Drain Current(3) | 1.6 | A |
PD | Power Dissipation(1) | 1.4 | W |
Power Dissipation(2) | 0.5 | ||
V(ESD) | Human-Body Model (HBM) | 4 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ, Tstg |
Operating Junction and Storage Temperature |
–55 to 150 | °C |