SLPS220E August 2009 – December 2023 CSD16321Q5
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
R θJC | Junction-to-case thermal resistance(1) | 1.1 | °C/W | ||
R θJA | Junction-to-ambient thermal resistance(1) (2) | 50 | °C/W |
![]() |
Max RθJA = 50°C/W when mounted on 1in2 of 2oz Cu. |
![]() |
Max RθJA = 125°C/W when mounted on minimum pad area of 2oz Cu. |