SLPS220E August 2009 – December 2023 CSD16321Q5
PRODUCTION DATA
This 25V, 1.9mΩ, 5mm × 6mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and optimized for 5V gate drive applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V | |
Qg | Gate Charge Total (4.5V) | 14 | nC | |
Qgd | Gate Charge Gate-to-Drain | 2.5 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 3V | 2.8 | mΩ |
VGS = 4.5V | 2.1 | |||
VGS = 8V | 1.9 | |||
VGS(th) | Threshold Voltage | 1.1 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD16321Q5 | 13-Inch Reel | 2500 | SON 5.00mm × 6.00mm Plastic Package | Tape and Reel |
CSD16321Q5T | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V |
VGS | Gate-to-Source Voltage | +10 / –8 | V |
ID | Continuous Drain Current (Package Limited) | 100 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 177 | ||
Continuous Drain Current(1) | 29 | ||
IDM | Pulsed Drain Current(2) | 400 | A |
PD | Power Dissipation(1) | 3.1 | W |
Power Dissipation, TC = 25°C | 113 | ||
TJ, Tstg | Operating Junction, Storage Temperature | –55 to 150 | °C |
EAS | Avalanche Energy, Single
Pulse ID = 66A, L = 0.1mH, RG = 25Ω | 218 | mJ |