SLPS219C August   2009  – October 2023 CSD16322Q5

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Revision History
  6. 5Electrical Characteristics
  7. 6Thermal Characteristics
  8. 7Typical MOSFET Characteristics
  9. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5 V gate drive applications.

GUID-451C58B9-F342-48D4-99C1-169BFFE2A8E0-low.gifTop View
Product Summary
VDSDrain to Source Voltage25V
QgGate Charge Total (4.5 V)6.8nC
QgdGate Charge Gate to Drain1.3nC
RDS(on)Drain to Source On ResistanceVGS = 3 V5.4mΩ
VGS = 4.5 V4.6mΩ
VGS = 8 V3.9mΩ
VGS(th)Threshold Voltage1.1V
Ordering Information
DevicePackageMediaQtyShip
CSD16322Q5SON 5-mm × 6-mm Plastic Package13-Inch Reel2500Tape and Reel
Absolute Maximum Ratings
TA = 25°C unless otherwise statedVALUEUNIT
VDSDrain to Source Voltage25V
VGSGate to Source Voltage+10 / –8V
IDContinuous Drain Current, TC = 25°C97A
Continuous Drain Current(1)21A
IDMPulsed Drain Current, TA = 25°C(2)136A
PDPower Dissipation(1)3.1W
TJ, TSTGOperating Junction and Storage Temperature Range–55 to 150°C
EASAvalanche Energy, single pulse
ID = 50 A, L = 0.1 mH, RG = 25 Ω
125mJ
Typical RθJA = 39°C/W on 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu pad on a 0.06-inch (1.52-mm) thick FR4 PCB.
Pulse duration ≤300 μs, duty cycle ≤2%
GUID-54714587-0B4C-423E-A93F-9A9E41AF2095-low.gifRDS(on) vs VGS
GUID-01254141-F513-4291-95C1-9A9A4BD02732-low.gifGATE CHARGE