SLPS218D August   2009  – October 2023 CSD16325Q5

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5.   Revision History
  6. 4Electrical Characteristics
  7. 5Thermal Characteristics
  8. 6Typical MOSFET Characteristics
  9. 7Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5 V gate drive applications.

GUID-D93F7940-C810-42FD-BA46-2F520BADEADA-low.gifTop View
Product Summary
VDSDrain to Source Voltage25V
QgGate Charge Total (4.5 V)18nC
QgdGate Charge Gate to Drain3.5nC
RDS(on)Drain to Source On ResistanceVGS = 3 V2.1mΩ
VGS = 4.5 V1.7mΩ
VGS = 8 V1.5mΩ
VGS(th)Threshold Voltage1.1V
Ordering Information
DevicePackageMediaQtyShip
CSD16325Q5SON 5-mm × 6-mm Plastic Package13-Inch Reel2500Tape and Reel
Absolute Maximum Ratings
TA = 25°C unless otherwise statedVALUEUNIT
VDSDrain to Source Voltage25V
VGSGate to Source Voltage+10 / –8V
IDContinuous Drain Current, TC = 25°C100A
Continuous Drain Current(1)33A
IDMPulsed Drain Current, TA = 25°C(2)200A
PDPower Dissipation(1)3.1W
TJ, TSTGOperating Junction and Storage Temperature Range–55 to 150°C
EASAvalanche Energy, single pulse
ID = 100 A, L = 0.1 mH, RG = 25 Ω
500mJ
Typical RθJA = 38°C/W on 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu pad on a 0.06-inch (1.52-mm) thick FR4 PCB.
Pulse duration ≤300 μs, duty cycle ≤2%
GUID-6690741D-07FC-4AD9-AD00-65F1A2FF1C0F-low.gifRDS(on) vs VGS
GUID-E8FA41CA-D3B6-4A7B-8C3B-F7571EBD8BCC-low.gifGate Charge