SLPS200D January 2018 – October 2023 CSD16401Q5
PRODUCTION DATA
This 25-V, 1.3-mΩ, 5-mm × 6-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
TA = 25°C | VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V | |
Qg | Gate Charge, Total (4.5 V) | 21 | nC | |
Qgd | Gate Charge, Gate-to-Drain | 5.2 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 1.8 | mΩ |
VGS = 10 V | 1.3 | |||
VGS(th) | Threshold Voltage | 1.5 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD16401Q5 | 13-Inch Reel | 2500 | SON 5.00-mm × 6.00-mm Plastic Package | Tape and Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V |
VGS | Gate-to-Source Voltage | –12 to 16 | V |
ID | Continuous Drain Current (Package Limited) | 100 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 261 | ||
Continuous Drain Current(1) | 38 | ||
IDM | Pulsed Drain Current, TA = 25°C(2) | 240 | A |
PD | Power Dissipation(1) | 3.1 | W |
Power Dissipation, TC = 25°C | 156 | ||
TJ, Tstg | Operating Junction, Storage Temperature | –55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 100 A, L = 0.1 mH, RG = 25 Ω | 500 | mJ |