STATIC CHARACTERISTICS |
BVDSS |
Drain-to-source voltage |
VGS = 0 V, ID = 250 μA |
25 |
|
|
V |
IDSS |
Drain-to-source leakage current |
VGS = 0 V, VDS = 20 V |
|
|
1 |
μA |
IGSS |
Gate-to-source leakage current |
VDS = 0 V, VGS = +16 / –12 V |
|
|
100 |
nA |
VGS(th) |
Gate-to-source threshold voltage |
VDS = VGS, ID = 250 μA |
1.7 |
2 |
2.3 |
V |
RDS(on) |
Drain-to-source on resistance |
VGS = 4.5 V, ID = 10 A |
|
12 |
15 |
mΩ |
VGS = 10 V, ID = 10 A |
|
8 |
10 |
gfs |
Transconductance |
VDS = 15 V, ID = 10 A |
|
30 |
|
S |
DYNAMIC CHARACTERISTICS |
CISS |
Input capacitance |
VGS = 0 V, VDS = 12.5 V, f = 1 MHz |
|
440 |
570 |
pF |
COSS |
Output capacitance |
|
330 |
430 |
pF |
CRSS |
Reverse transfer capacitance |
|
33 |
43 |
pF |
Rg |
Series gate resistance |
|
|
0.8 |
1.6 |
Ω |
Qg |
Gate charge total (4.5 V) |
VDS = 12.5 V, ID = 10 A |
|
2.9 |
3.8 |
nC |
Qgd |
Gate charge gate-to-drain |
|
0.7 |
|
nC |
Qgs |
Gate charge gate-to-source |
|
1.5 |
|
nC |
Qg(th) |
Gate charge at Vth |
|
0.9 |
|
nC |
QOSS |
Output charge |
VDS = 12.5 V, VGS = 0 V |
|
6.5 |
|
nC |
td(on) |
Turnon delay time |
VDS = 12.5 V, VGS = 4.5 V, ID = 10 A RG = 2 Ω |
|
5.3 |
|
ns |
tr |
Rise time |
|
7.8 |
|
ns |
td(off) |
Turnoff delay time |
|
6 |
|
ns |
tf |
Fall time |
|
3.1 |
|
ns |
DIODE CHARACTERISTICS |
VSD |
Diode forward voltage |
IS = 10 A, VGS = 0 V |
|
0.85 |
1 |
V |
Qrr |
Reverse recovery charge |
VDD = 12.5 V, IF = 10 A, di/dt = 300 A/μs |
|
11.7 |
|
nC |
trr |
Reverse recovery time |
VDD = 12.5 V, IF = 10 A, di/dt = 300 A/μs |
|
15.5 |
|
ns |