Refer to the PDF data sheet for device specific package drawings
This 200-mΩ, 30-V N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 1010 | pC | |
Qgd | Gate Charge Gate-to-Drain | 130 | pC | |
RDS(on) | Drain-to-Source On-Resistance |
VGS = 1.8 V | 370 | mΩ |
VGS = 2.5 V | 240 | |||
VGS = 4.5 V | 200 | |||
VGS(th) | Threshold Voltage | 0.85 | V |
DEVICE(1) | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD17483F4 | 3000 | 7-Inch Reel | Femto(0402) 1.00 mm × 0.60 mm SMD Lead Less |
Tape and Reel |
CSD17483F4T | 250 |
TA = 25°C unless otherwise stated | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | 12 | V |
ID | Continuous Drain Current, TA = 25°C(1) | 1.5 | A |
IDM | Pulsed Drain Current, TA = 25°C(2) | 5 | A |
IG | Continuous Gate Clamp Current | 35 | mA |
Pulsed Gate Clamp Current(2) | 350 | ||
PD | Power Dissipation(1) | 500 | mW |
V(ESD) | Human-Body Model (HBM) | 4 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 7.4 A, L = 0.1 mH, RG = 25 Ω |
2.7 | mJ |
Changes from Revision E (April 2018) to Revision F (February 2022)