SLPS550D May 2015 – February 2022 CSD17484F4
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 30 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 24 V | 100 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 12 V | 50 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 0.65 | 0.85 | 1.10 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 1.8 V, IDS = 0.5 A | 170 | 270 | mΩ | ||
VGS = 2.5 V, IDS = 0.5 A | 125 | 160 | |||||
VGS = 4.5 V, IDS = 0.5 A | 107 | 128 | |||||
VGS = 8 V, IDS = 0.5 A | 99 | 121 | |||||
gfs | Transconductance | VDS = 15 V, IDS = 0.5 A | 4 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 150 | 195 | pF | ||
Coss | Output capacitance | 44 | 57 | pF | |||
Crss | Reverse transfer capacitance | 2.2 | 2.9 | pF | |||
RG | Series gate resistance | 8 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 0.5 A | 920 | 1200 | pC | ||
Qg | Gate charge total (8.0 V) | 1570 | 2040 | pC | |||
Qgd | Gate charge gate-to-drain | 75 | pC | ||||
Qgs | Gate charge gate-to-source | 280 | pC | ||||
Qg(th) | Gate charge at Vth | 140 | pC | ||||
Qoss | Output charge | VDS = 15 V, VGS = 0 V | 1400 | pC | |||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 0.5 A, RG = 2 Ω | 3 | ns | |||
tr | Rise time | 1 | ns | ||||
td(off) | Turnoff delay time | 11 | ns | ||||
tf | Fall time | 4 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 0.5 A, VGS = 0 V | 0.73 | 0.9 | V | ||
Qrr | Reverse recovery charge | VDS= 15 V, IF = 0.5 A, di/dt = 300 A/μs | 1300 | pC | |||
trr | Reverse recovery time | 6.2 | ns |