SLPS550D May 2015 – February 2022 CSD17484F4
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C (unless otherwise stated)
VDS = 5 V | ||
ID = 0.5 A | VDS = 15 V | ||
ID = 250 µA | ||
ID = 0.5 A | ||
Single pulse, typical RθJA = 85°C/W | ||