The NexFET™ power MOSFET has been designed to minimize losses in power
conversion applications.
Product Summary
VDS |
Drain
to Source Voltage |
30 |
V |
Qg |
Gate
Charge Total (4.5V) |
6.4 |
nC |
Qgd |
Gate
Charge Gate to Drain |
1.9 |
nC |
RDS(on) |
Drain to Source On Resistance |
VGS = 4.5V |
5.4 |
mΩ |
VGS = 10V |
4.1 |
mΩ |
VGS(th) |
Threshold Voltage |
1.5 |
V |
Ordering Information
Device |
Package |
Media |
Qty |
Ship |
CSD17510Q5A |
SON 5mm × 6mm
Plastic Package |
13-Inch Reel |
2500 |
Tape and Reel |
Absolute Maximum Ratings
TA = 25°C unless otherwise stated |
VALUE |
UNIT |
VDS |
Drain
to Source Voltage |
30 |
V |
VGS |
Gate
to Source Voltage |
±20 |
V |
ID |
Continuous Drain Current, TC = 25°C |
55 |
A |
Continuous Drain Current(1) |
20 |
A |
IDM |
Pulsed Drain Current, TA = 25°C(2) |
129 |
A |
PD |
Power Dissipation(1) |
3 |
W |
TJ, TSTG |
Operating Junction and Storage Temperature Range |
–55 to
150 |
°C |
EAS |
Avalanche Energy, single pulse
ID = 54A, L = 0.1mH, RG = 25Ω |
146 |
mJ |
(1) Typical RθJA = 41°C/W on 1-inch2
(6.45cm2), 2oz. (0.071mm thick) Cu pad on a 0.06-inch (1.52mm)
thick FR4 PCB.
(2) Pulse duration ≤300μs, duty cycle ≤2%
RDS(on) vs VGS
GATE CHARGE