Refer to the PDF data sheet for device specific package drawings
This 30 V, 7.8 mΩ, 3.3 mm × 3.3 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
SPACE
SPACE
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 6.0 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.5 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 9.6 | mΩ |
VGS = 10 V | 7.8 | mΩ | ||
VGS(th) | Threshold Voltage | 1.6 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD17551Q3A | 2500 | 13-Inch Reel | SON 3.3 mm × 3.3 mm Plastic Package |
Tape and Reel |
CSD17551Q3AT | 250 | 7-Inch Reel |
TA = 25°C unless otherwise stated | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current, TC = 25°C | 48 | A |
Continuous Drain Current, Silicon Limited | 48 | A | |
Continuous Drain Current, TA = 25°C(1) | 12 | A | |
IDM | Pulsed Drain Current, TA = 25°C(2) | 71 | A |
PD | Power Dissipation(1) | 2.6 | W |
TJ, Tstg | Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 25 A, L = 0.1 mH, RG = 25 Ω |
31 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (September 2012) to A Revision
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 30 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 24 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.1 | 1.6 | 2.1 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 4.5 V, ID = 11 A | 9.6 | 11.8 | mΩ | ||
VGS = 10 V, ID = 11 A | 7.8 | 9 | mΩ | ||||
gfs | Transconductance | VDS = 15 V, ID = 11 A | 101 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 1050 | 1370 | pF | ||
Coss | Output capacitance | 244 | 317 | pF | |||
Crss | Reverse transfer capacitance | 24 | 31 | pF | |||
RG | Series gate resistance | 1.5 | 3 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 15 V, ID = 11 A | 6 | 7.8 | nC | ||
Qgd | Gate charge gate to drain | 1.5 | nC | ||||
Qgs | Gate charge gate to source | 2.3 | nC | ||||
Qg(th) | Gate charge at Vth | 1.4 | nC | ||||
Qoss | Output charge | VDS = 15 V, VGS = 0 V | 7.4 | nC | |||
td(on) | Turn on delay time | VDS = 15 V, VGS = 4.5 V, IDS = 11 A, RG = 2 Ω |
8 | ns | |||
tr | Rise time | 24 | ns | ||||
td(off) | Turn off delay time | 12 | ns | ||||
tf | Fall time | 3.4 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 11 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse recovery charge | VDS= 13.5 V, IF = 11 A, di/dt = 300 A/μs |
13 | nC | |||
trr | Reverse recovery time | 14 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 3.9 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance (1)(2) | 60 | °C/W |
![]() |
Max RθJA = 60°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
![]() |
Max RθJA = 144°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NexFET, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical packaging and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
text added for spacing
For recommended circuit layout for PCB designs, see application note SLPA005 – Reducing Ringing Through PCB Layout Techniques.NOTES:
1. 10-sprocket hole-pitch cumulative tolerance ±0.2