SLPS387C January 2016 – November 2023 CSD17552Q3A
PRODUCTION DATA
This 30 V, 5.5 mΩ, 3.3 mm × 3.3 mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 9.0 | nC | |
Qgd | Gate Charge Gate-to-Drain | 2.3 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 6.5 | mΩ |
VGS = 10 V | 5.5 | mΩ | ||
VGS(th) | Threshold Voltage | 1.5 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD17552Q3A | 2500 | 13-Inch Reel | SON 3.3 mm × 3.3 mm Plastic Package |
Tape and Reel |
CSD17552Q3AT | 250 | 7-Inch Reel |
TA = 25°C unless otherwise stated | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current, TC = 25°C | 60 | A |
Continuous Drain Current, Silicon Limited | 74 | A | |
Continuous Drain Current, TA = 25°C(1) | 15 | A | |
IDM | Pulsed Drain Current, TA = 25°C(2) | 84 | A |
PD | Power Dissipation(1) | 2.6 | W |
TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 30 A, L = 0.1 mH, RG = 25 Ω |
45 | mJ |
|
|