SLPS527A September 2014 – January 2016 CSD17579Q3A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 30 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 24 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.1 | 1.5 | 1.9 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 4.5 V, ID = 8 A | 11.8 | 14.2 | mΩ | ||
VGS = 10 V, ID = 8 A | 8.7 | 10.2 | mΩ | ||||
gfs | Transconductance | VDS = 3 V, ID = 8 A | 37 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 768 | 998 | pF | ||
Coss | Output capacitance | 93 | 121 | pF | |||
Crss | Reverse transfer capacitance | 38 | 49 | pF | |||
RG | Series gate resistance | 1.9 | 3.8 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 15 V, ID = 8 A | 5.3 | 6.9 | nC | ||
Qg | Gate charge total (10 V) | 11.5 | 15.0 | nC | |||
Qgd | Gate charge gate-to-drain | 1.2 | nC | ||||
Qgs | Gate charge gate-to-source | 2.2 | nC | ||||
Qg(th) | Gate charge at Vth | 1.1 | nC | ||||
Qoss | Output charge | VDS = 15 V, VGS = 0 V | 3.0 | nC | |||
td(on) | Turn on delay time | VDS = 15 V, VGS = 10 V, IDS = 8 A, RG = 0 Ω |
2 | ns | |||
tr | Rise time | 5 | ns | ||||
td(off) | Turn off delay time | 11 | ns | ||||
tf | Fall time | 1 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 8 A, VGS = 0 V | 0.8 | 1.0 | V | ||
Qrr | Reverse recovery charge | VDS= 15 V, IF = 8 A, di/dt = 300 A/μs |
3.4 | nC | |||
trr | Reverse recovery time | 5 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance (1) | 5.4 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 60 | °C/W |
|
Max RθJA = 60°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 145°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |
ID = 8 A | VDS = 15 V | |
ID = 250 µA | ||
ID = 8 A | ||
Single Pulse, | ||
Max RθJC = 5.4°C/W |
VDS = 5 V | ||