SLPS319C June 2012 – January 2015 CSD18501Q5A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance(1) | 1.0 | °C/W | ||
RθJA | Junction-to-Ambient Thermal Resistance(1)(2) | 50 |
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45-cm2) of 2-oz. (0.071-mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu. |