6 Revision History
Changes from Revision B (July 2014) to Revision C (March 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision A (October 2012) to Revision B (July 2014)
- Increased the TC = 25° continuous drain current to 212A Go
- Increased the TC = 125° continuous drain current to 150A Go
- Increased the pulsed drain current to 400A Go
- Increased the max power dissipation to 259WGo
- Increased the max operating junction and storage temperature to
175°Go
- Updated the pulsed current conditions Go
- Updated
Figure 4-1
from a normalized RθJA to an RθJC curveGo
- Updated
Figure 4-6
to extend to 175°C Go
- Updated
Figure 4-8
to extend to 175°C Go
- Updated the SOA in
Figure 4-10
Go
- Updated
Figure 4-12
to extend to 175°C Go
Changes from Revision * (August 2012) to Revision A (October 2012)
- Changed the Transconductance TYP value From: 149S To: 138SGo
- Changed RθJA From: 65°C/W To: 62°C/WGo