SLPS476A June 2014 – May 2017 CSD18509Q5B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 40 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 32 V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 1.4 | 1.8 | 2.2 | V | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V, ID = 32 A | 1.3 | 1.7 | mΩ | ||
VGS = 10 V, ID = 32 A | 1 | 1.2 | mΩ | ||||
gfs | Transconductance | VDS = 4 V, ID = 32 A | 180 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 20 V, ƒ = 1 MHz | 10700 | 13900 | pF | ||
Coss | Output Capacitance | 821 | 1070 | pF | |||
Crss | Reverse Transfer Capacitance | 272 | 354 | pF | |||
RG | Series Gate Resistance | 0.8 | 1.6 | Ω | |||
Qg | Gate Charge Total (4.5 V) | VDS = 20 V, ID = 32 A | 70 | 91 | nC | ||
Qg | Gate Charge Total (10 V) | 150 | 195 | nC | |||
Qgd | Gate Charge Gate-to-Drain | 17 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 29 | nC | ||||
Qg(th) | Gate Charge at Vth | 18 | nC | ||||
Qoss | Output Charge | VDS = 20 V, VGS = 0 V | 39 | nC | |||
td(on) | Turn On Delay Time | VDS = 20 V, VGS = 10 V, IDS = 32 A, RG = 0 Ω |
9 | ns | |||
tr | Rise Time | 19 | ns | ||||
td(off) | Turn Off Delay Time | 57 | ns | ||||
tf | Fall Time | 11 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 32 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDS= 20 V, IF = 32 A, di/dt = 300 A/μs |
40 | nC | |||
trr | Reverse Recovery Time | 23 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance(1) | 0.8 | °C/W | ||
RθJA | Junction-to-Ambient Thermal Resistance (1)(2) | 50 |
![]() |
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2-oz. (0.071-mm thick) Cu. |
![]() |
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu. |
ID = 32 A | VDS = 20 V | |
ID = 250 µA | ||
ID = 32 A | ||
Single Pulse, Max RθJC = 0.8°C/W | ||
VDS = 5 V | ||