SLPS548A July 2017 – March 2024 CSD18511KCS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C (unless otherwise stated)
VDS = 5V | ||
VDS = 20V | ID = 100A | ||
ID = 250µA | ||
ID = 100A | ||
Single pulse, max RθJC = 0.8°C/W | ||
Max RθJC = 0.8°C/W | ||