This 40 V, 1.9 mΩ, SON 5 × 6 mm NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V | |
Qg | Gate Charge Total (10 V) | 63 | nC | |
Qgd | Gate Charge Gate-to-Drain | 11.2 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 2.7 | mΩ |
VGS = 10 V | 1.9 | mΩ | ||
VGS(th) | Threshold Voltage | 1.8 | V |
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD18511Q5A | 2500 | 13-Inch Reel | SON 5 mm × 6 mm Plastic Package | Tape and Reel |
CSD18511Q5AT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 100 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 159 | ||
Continuous Drain Current (1) | 27 | A | |
IDM | Pulsed Drain Current (2) | 400 | A |
PD | Power Dissipation(1) | 3.1 | W |
Power Dissipation, TC = 25°C | 104 | ||
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 56 A, L = 0.1 mH, RG = 25 Ω |
157 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |