SLPS624A
December 2016 – March 2019
CSD18512Q5B
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Top View
Device Images
RDS(on) vs VGS
Gate Charge
4
Revision History
5
Specifications
5.1
Electrical Characteristics
5.2
Thermal Information
5.3
Typical MOSFET Characteristics
6
Device and Documentation Support
6.1
Community Resources
6.2
Trademarks
6.3
Electrostatic Discharge Caution
6.4
Glossary
7
Mechanical, Packaging, and Orderable Information
7.1
Q5B Package Dimensions
7.2
Recommended PCB Pattern
7.3
Recommended Stencil Pattern
7.4
Q5B Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
DNK|8
MPSS070A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slps624a_oa
7.4
Q5B Tape and Reel Information
Notes:
10-sprocket hole-pitch cumulative tolerance ±0.2.
Camber not to exceed 1 mm in 100 mm, noncumulative over 250 mm.
Material: black static-dissipative polystyrene.
All dimensions are in mm (unless otherwise specified).
A0 and B0 measured on a plane 0.3 mm above the bottom of the pocket.