SLPS623A November 2016 – January 2017 CSD18513Q5A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain to-source voltage | VGS = 0 V, ID = 250 μA | 40 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 32 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.5 | 1.8 | 2.4 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 4.5 V, ID = 19 A | 4.1 | 5.3 | mΩ | ||
VGS = 10 V, ID = 19 A | 2.8 | 3.4 | |||||
gfs | Transconductance | VDS = 4 V, ID = 19 A | 89 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 20 V, ƒ = 1 MHz | 3300 | 4280 | pF | ||
Coss | Output capacitance | 333 | 433 | pF | |||
Crss | Reverse transfer capacitance | 178 | 231 | pF | |||
RG | Series gate resistance | 0.9 | 1.8 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 20 V, ID = 19 A | 23 | 30 | nC | ||
Qg | Gate charge total (10 V) | 45 | 59 | nC | |||
Qgd | Gate charge gate-to-drain | 8.8 | nC | ||||
Qgs | Gate charge gate-to-source | 9.1 | nC | ||||
Qg(th) | Gate charge at Vth | 5.8 | nC | ||||
Qoss | Output charge | VDS = 20 V, VGS = 0 V | 15 | nC | |||
td(on) | Turnon delay time | VDS = 20 V, VGS = 10 V, IDS = 19 A, RG = 0 |
6 | ns | |||
tr | Rise time | 12 | ns | ||||
td(off) | Turnoff delay time | 21 | ns | ||||
tf | Fall time | 4 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 19 A, VGS = 0 V | 0.8 | 1.0 | V | ||
Qrr | Reverse recovery charge | VDS= 20 V, IF = 19 A, di/dt = 300 A/μs |
12 | nC | |||
trr | Reverse recovery time | 12 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 1.3 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W |
|
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |