SLPS321G June 2012 – August 2017 CSD18531Q5A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
DIM | MILLIMETERS | ||
---|---|---|---|
MIN | NOM | MAX | |
A | 0.90 | 1.00 | 1.10 |
b | 0.33 | 0.41 | 0.51 |
c | 0.20 | 0.25 | 0.34 |
D1 | 4.80 | 4.90 | 5.00 |
D2 | 3.61 | 3.81 | 4.02 |
E | 5.90 | 6.00 | 6.10 |
E1 | 5.70 | 5.75 | 5.80 |
E2 | 3.38 | 3.58 | 3.78 |
e | 1.17 | 1.27 | 1.37 |
H | 0.41 | 0.56 | 0.71 |
K | 1.10 | — | — |
L | 0.51 | 0.61 | 0.71 |
L1 | 0.06 | 0.13 | 0.20 |
θ | 0° | — | 12° |
DIM | MILLIMETERS | INCHES | ||
---|---|---|---|---|
MIN | MAX | MIN | MAX | |
F1 | 6.205 | 6.305 | 0.244 | 0.248 |
F2 | 4.46 | 4.56 | 0.176 | 0.18 |
F3 | 4.46 | 4.56 | 0.176 | 0.18 |
F4 | 0.65 | 0.7 | 0.026 | 0.028 |
F5 | 0.62 | 0.67 | 0.024 | 0.026 |
F6 | 0.63 | 0.68 | 0.025 | 0.027 |
F7 | 0.7 | 0.8 | 0.028 | 0.031 |
F8 | 0.65 | 0.7 | 0.026 | 0.028 |
F9 | 0.62 | 0.67 | 0.024 | 0.026 |
F10 | 4.9 | 5 | 0.193 | 0.197 |
F11 | 4.46 | 4.56 | 0.176 | 0.18 |
For recommended circuit layout for PCB designs, see Reducing Ringing Through PCB Layout Techniques (SLPA005).
Notes: