SLPS440C June 2013 – February 2018 CSD18532NQ5B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 0.8 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W |
![]() |
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. | ![]() |
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm) thick Cu. |