SLPS322D November 2012 – February 2018 CSD18532Q5B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DIM | MILLIMETERS | ||
---|---|---|---|
MIN | NOM | MAX | |
A | 0.80 | 1.00 | 1.05 |
b | 0.36 | 0.41 | 0.46 |
c | 0.15 | 0.20 | 0.25 |
c1 | 0.15 | 0.20 | 0.25 |
c2 | 0.20 | 0.25 | 0.30 |
D1 | 4.90 | 5.00 | 5.10 |
D2 | 4.12 | 4.22 | 4.32 |
D3 | 3.90 | 4.00 | 4.10 |
d | 0.20 | 0.25 | 0.30 |
d1 | 0.085 TYP | ||
d2 | 0.319 | 0.369 | 0.419 |
E | 4.90 | 5.00 | 5.10 |
E1 | 5.90 | 6.00 | 6.10 |
E2 | 3.48 | 3.58 | 3.68 |
e | 1.27 TYP | ||
H | 0.36 | 0.46 | 0.56 |
L | 0.46 | 0.56 | 0.66 |
L1 | 0.57 | 0.67 | 0.77 |
θ | 0° | — | — |
K | 1.40 TYP |