4 Revision History
Changes from C Revision (May 2017) to D Revision
- Extended the VDS on Figure 5 to 60 VGo
Changes from B Revision (July 2014) to C Revision
- Added the Receiving Notification of Documentation Updates and Community Resources sections to Device and Documentation Support. Go
- Changed the dimension between pads 3 and 4 from 0.028 inches: to 0.050 inches in the Recommended PCB Pattern section diagram Go
Changes from A Revision (May 2014) to B Revision
- Changed "7-Inch Reel" to state "13-Inch Reel". Go
Changes from * Revision (Nov 2012) to A Revision
- Updated the device description. Go
- Specified Qg at 10 V. Go
- Added small reel option. Go
- Increased pulsed drain current to 400 A. Go
- Added line for max power dissipation with case temperature held to 25°C. Go
- Updated the pulsed drain current conditions. Go
- Eliminated Qg at 4.5 V. Go
- Changed Figure 1 from a normalized RθJA curve to a RθJC curveGo
- Updated the safe operating area in Figure 10. Go
- Updated the mechanical drawing. Go