SLPS362D September 2012 – March 2024 CSD18533KCS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This 60V, 5.0mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-source voltage | 60 | V | |
Qg | Gate charge total (10V) | 28 | nC | |
Qgd | Gate charge gate-to-drain | 3.9 | nC | |
RDS(on) | Drain-to-source on-resistance | VGS = 4.5V | 6.9 | mΩ |
VGS = 10V | 5.0 | mΩ | ||
VGS(th) | Threshold voltage | 1.9 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18533KCS | 50 | Tube | TO-220 Plastic Package | Tube |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-source voltage | 60 | V |
VGS | Gate-to-source voltage | ±20 | V |
ID | Continuous drain current (package limited) | 100 | A |
Continuous drain current (silicon limited), TC = 25°C | 118 | ||
Continuous drain current (silicon limited), TC = 100°C | 84 | ||
IDM | Pulsed drain current (1) | 294 | A |
PD | Power dissipation | 192 | W |
TJ, Tstg | Operating junction, Storage temperature | –55 to 175 | °C |
EAS | Avalanche energy, single
pulse ID = 52A, L = 0.1mH, RG = 25Ω | 135 | mJ |
|
|