Refer to the PDF data sheet for device specific package drawings
This 7.8 mΩ, 60 V, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-source voltage | 60 | V | |
Qg | Gate charge total (10 V) | 17 | nC | |
Qgd | Gate charge gate-to-drain | 3.5 | nC | |
RDS(on) | Drain-to-source on-resistance | VGS = 4.5 V | 9.9 | mΩ |
VGS = 10 V | 7.8 | mΩ | ||
VGS(th) | Threshold voltage | 1.9 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18534Q5A | 2500 | 13-Inch Reel | SON 5 mm × 6 mm Plastic Package | Tape and Reel |
CSD18534Q5AT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-source voltage | 60 | V |
VGS | Gate-to-source voltage | ±20 | V |
ID | Continuous drain current (package limited) | 50 | A |
Continuous drain current (silicon limited), TC = 25°C | 69 | ||
Continuous drain current, TA = 25°C(1) | 13 | ||
IDM | Pulsed drain current, TA = 25°C(2) | 229 | A |
PD | Power dissipation(1) | 3.1 | W |
Power dissipation, TC = 25°C | 77 | ||
TJ, Tstg |
Operating junction, Storage temperature |
–55 to 150 | °C |
EAS | Avalanche energy, single pulse ID = 40 A, L = 0.1mH, RG = 25 Ω |
80 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from C Revision (August 2014) to D Revision
Changes from B Revision (July 2014) to C Revision
Changes from A Revision (January 2013) to B Revision
Changes from * Revision (October 2012) to A Revision
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 2.0 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W |
![]() |
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
![]() |
Max RθJA = 125°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NexFET, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.