SLPS390B March 2015 – April 2024 CSD18537NKCS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0V, ID = 250μA | 60 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0V, VDS = 48V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0V, VGS = 20V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250μA | 2.6 | 3 | 3.5 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6V, ID = 25A | 14 | 18 | mΩ | ||
VGS = 10V, ID = 25A | 11 | 14 | mΩ | ||||
gƒs | Transconductance | VDS = 30V, ID = 25A | 100 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0V, VDS = 30V, ƒ = 1MHz | 1140 | 1480 | pF | ||
Coss | Output Capacitance | 136 | 177 | pF | |||
Crss | Reverse Transfer Capacitance | 4.0 | 5.2 | pF | |||
RG | Series Gate Resistance | 5.5 | 11 | Ω | |||
Qg | Gate Charge Total (10V) | VDS = 30V, ID = 25A | 14 | 18 | nC | ||
Qgd | Gate Charge Gate-to-Drain | 2.3 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 5.2 | nC | ||||
Qg(th) | Gate Charge at Vth | 3.3 | nC | ||||
Qoss | Output Charge | VDS = 30V, VGS = 0V | 25 | nC | |||
td(on) | Turn On Delay Time | VDS =
30V, VGS = 10V, IDS = 25A, RG = 0Ω | 4.5 | ns | |||
tr | Rise Time | 3.2 | ns | ||||
td(off) | Turn Off Delay Time | 12.6 | ns | ||||
tƒ | Fall Time | 3.9 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 25A, VGS = 0V | 0.9 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDS=
30V, IF = 25A, di/dt = 300A/μs | 77 | nC | |||
trr | Reverse Recovery Time | 50 | ns |