Refer to the PDF data sheet for device specific package drawings
This 10 mΩ, 60 V, SON 5 mm x 6 mm NexFET™power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 14 | nC | |
Qgd | Gate Charge Gate-to-Drain | 2.3 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V | 13 | mΩ |
VGS = 10 V | 10 | mΩ | ||
VGS(th) | Threshold Voltage | 3 | V |
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD18537NQ5A | 2500 | 13-Inch Reel | SON 5 x 6 mm Plastic Package | Tape and Reel |
CSD18537NQ5AT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 50 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 54 | ||
Continuous Drain Current(1) | 11 | ||
IDM | Pulsed Drain Current(2) | 151 | A |
PD | Power Dissipation(1) | 3.2 | W |
Power Dissipation, TC = 25°C | 75 | ||
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 33 A, L = 0.1 mH, RG = 25 Ω |
55 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from A Revision (February 2014) to B Revision
Changes from * Revision (June 2013) to A Revision