This 54-mΩ, 60-V, N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many space constrained industrial load switch applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 11 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.6 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 57 | mΩ |
VGS = 10 V | 54 | |||
VGS(th) | Threshold Voltage | 1.75 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18541F5 | 3000 | 7-Inch Reel | Femto 1.53-mm × 0.77-mm SMD Lead Less | Tape and Reel |
CSD18541F5T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current | 2.2 | A |
IDM | Pulsed Drain Current (1)(2) | 21 | A |
PD | Power Dissipation | 500 | mW |
TJ, Tstg | Operating Junction Temperature, Storage Temperature | –55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 12.8 A, L = 0.1 mH, RG = 25 Ω | 8.2 | mJ |
Changes from Revision A (December 2016) to Revision B (February 2022)
Changes from Revision * (May 2016) to Revision A (August 2017)