Refer to the PDF data sheet for device specific package drawings
This 80-V, 2.6-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
SPACE
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 80 | V | |
Qg | Gate Charge Total (10 V) | 76 | nC | |
Qgd | Gate Charge Gate to Drain | 11 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V | 2.9 | mΩ |
VGS = 10 V | 2.6 | mΩ | ||
VGS(th) | Threshold Voltage | 2.6 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD19505KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape & Reel |
CSD19505KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 80 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 200 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 212 | A | |
Continuous Drain Current (Silicon Limited), TC = 100°C | 150 | A | |
IDM | Pulsed Drain Current(1) | 400 | A |
PD | Power Dissipation | 300 | W |
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 101 A, L = 0.1 mH, RG = 25 Ω |
510 | mJ |
.
.
RDS(on) vs VGS![]() |
Gate Charge![]() |
DATE | REVISION | NOTES |
---|---|---|
March 2016 | * | Initial release. |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 80 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 64 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 2.2 | 2.6 | 3.2 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 6 V, ID = 100 A | 2.9 | 3.8 | mΩ | ||
VGS = 10 V, ID = 100 A | 2.6 | 3.1 | mΩ | ||||
gfs | Transconductance | VDS = 8 V, ID = 100 A | 262 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 40 V, ƒ = 1 MHz | 6090 | 7920 | pF | ||
Coss | Output capacitance | 1600 | 2080 | pF | |||
Crss | Reverse transfer capacitance | 26 | 34 | pF | |||
RG | Series gate resistance | 1.4 | 2.8 | Ω | |||
Qg | Gate charge total (10 V) | VDS = 40 V, ID = 100 A | 76 | nC | |||
Qgd | Gate charge gate-to-drain | 11 | nC | ||||
Qgs | Gate charge gate-to-source | 25 | nC | ||||
Qg(th) | Gate charge at Vth | 15 | nC | ||||
Qoss | Output charge | VDS = 40 V, VGS = 0 V | 214 | nC | |||
td(on) | Turn on delay time | VDS = 40 V, VGS = 10 V, IDS = 100 A, RG = 0 Ω |
11 | ns | |||
tr | Rise time | 5 | ns | ||||
td(off) | Turn off delay time | 22 | ns | ||||
tf | Fall time | 3 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 100 A, VGS = 0 V | 0.9 | 1.1 | V | ||
Qrr | Reverse recovery charge | VDS= 40 V, IF = 100 A, di/dt = 300 A/μs |
400 | nC | |||
trr | Reverse recovery time | 88 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance | 0.5 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance | 62 | °C/W |
VDS = 5 V | ||
VDS = 40 V | ID = 100 A | ||
ID = 250 µA | ||
ID = 100 A | ||
Single Pulse, Max RθJC = 0.5°C/W | ||