Refer to the PDF data sheet for device specific package drawings
This 100-V, 2.8 mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
.
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V | |
Qg | Gate Charge Total (10 V) | 75 | nC | |
Qgd | Gate Charge Gate-to-Drain | 11 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V | 3.2 | mΩ |
VGS = 10 V | 2.8 | |||
VGS(th) | Threshold Voltage | 2.7 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD19535KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape and Reel |
CSD19535KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 200 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C |
197 | ||
Continuous Drain Current (Silicon Limited), TC = 100°C |
139 | ||
IDM | Pulsed Drain Current(1) | 400 | A |
PD | Power Dissipation, TC = 25°C | 300 | W |
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 95 A, L = 0.1 mH |
451 | mJ |
.
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from A Revision (May 2015) to B Revision
Changes from * Revision (March 2015) to A Revision
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 100 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 80 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 2.2 | 2.7 | 3.4 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 6 V, ID = 100 A | 3.2 | 4.1 | mΩ | ||
VGS = 10 V, ID = 100 A | 2.8 | 3.4 | |||||
gfs | Transconductance | VDS = 10 V, ID = 100 A | 301 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 50 V, ƒ = 1 MHz | 6100 | 7930 | pF | ||
Coss | Output capacitance | 1160 | 1510 | pF | |||
Crss | Reverse transfer capacitance | 29 | 38 | pF | |||
RG | Series gate resistance | 1.4 | 2.8 | Ω | |||
Qg | Gate charge total (10 V) | VDS = 50 V, ID = 100 A | 75 | 98 | nC | ||
Qgd | Gate charge gate-to-drain | 11 | nC | ||||
Qgs | Gate charge gate-to-source | 25 | nC | ||||
Qg(th) | Gate charge at Vth | 16 | nC | ||||
Qoss | Output charge | VDS = 50 V, VGS = 0 V | 210 | nC | |||
td(on) | Turnon delay time | VDS = 50 V, VGS = 10 V, IDS = 100 A, RG = 0 Ω |
9 | ns | |||
tr | Rise time | 18 | ns | ||||
td(off) | Turnoff delay time | 21 | ns | ||||
tf | Fall time | 15 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 100 A, VGS = 0 V | 0.9 | 1.1 | V | ||
Qrr | Reverse recovery charge | VDS= 50 V, IF = 100 A, di/dt = 300 A/μs |
435 | nC | |||
trr | Reverse recovery time | 85 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance | 0.5 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance | 62 | °C/W |
VDS = 5 V |
VDS = 50 V | ID = 100 A |
ID = 250 µA |
ID = 100 A |
Single pulse, max RθJC = 0.5°C/W |
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NexFET, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
Notes:
POSITION | DESIGNATION |
---|---|
Pin 1 | Gate |
Pin 2 / Tab | Drain |
Pin 3 | Source |
For recommended circuit layout for PCB designs, see Reducing Ringing Through PCB Layout Techniques (SLPA005).
Notes: