SLPS540B March 2015 – August 2016 CSD19536KTT
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 100-V, 2-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
SPACE
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V | |
Qg | Gate Charge Total (10 V) | 118 | nC | |
Qgd | Gate Charge Gate-to-Drain | 17 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6 V | 2.2 | mΩ |
VGS = 10 V | 2 | |||
VGS(th) | Threshold Voltage | 2.5 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD19536KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape and Reel |
CSD19536KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) |
200 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 272 | ||
Continuous Drain Current (Silicon Limited), TC = 100°C | 192 | ||
IDM | Pulsed Drain Current(1) | 400 | A |
PD | Power Dissipation | 375 | W |
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 127 A, L = 0.1 mH, RG = 25 Ω |
806 | mJ |
.
RDS(on) vs VGS |
Gate Charge |