SLPS549B August 2015 – November 2022 CSD19537Q3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This 100-V, 12.1-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V | |
Qg | Gate Charge Total (10 V) | 16 | nC | |
Qgd | Gate Charge Gate-to-Drain | 2.9 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6 V | 13.8 | mΩ |
VGS = 10 V | 12.1 | mΩ | ||
VGS(th) | Threshold Voltage | 3 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD19537Q3 | 13-Inch Reel | 2500 | SON 3.3- x 3.3-mm Plastic Package | Tape and Reel |
CSD19537Q3T | 13-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 50 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 53 | A | |
Continuous Drain Current (1) | 9.7 | A | |
IDM | Pulsed Drain Current (2) | 219 | A |
PD | Power Dissipation (1) | 2.8 | W |
Power Dissipation, TC = 25°C | 83 | W | |
TJ, Tstg | Operating Junction Temperature, Storage Temperature | –55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 33 A, L = 0.1 mH, RG = 25 Ω | 55 | mJ |
![]() |
![]() |