SLPS549B August 2015 – November 2022 CSD19537Q3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C (unless otherwise stated)
ID = 10 A | VDS = 50 V | ||
ID = 250 µA | ||
ID = 10 A | ||
Single Pulse, Max RθJC = 1.5°C/W | ||
VDS = 5 V | ||