Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CSD23285F5 –12-V, P-Channel FemtoFET™ MOSFET
1 Features
- Low on-resistance
- Low Qg and Qgd
- Ultra-small footprint
- 1.53 mm × 0.77 mm
- 0.50-mm pad pitch
- Low profile
- Integrated ESD protection diode
- Rated > 4 kV HBM
- Rated > 2 kV CDM
- Lead and halogen free
- RoHS compliant
2 Applications
- Optimized for industrial load switch
applications
- Optimized for general purpose switching
applications